- Domestic robots
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
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Oct 22, 2026
Business & Financial Press
Oct 21, 2026
Business & Financial Press
Oct 19, 2026
Business & Financial Press
Oct 15, 2026
PSOC™ 4 HVPA-SPM 1.0
Smart Battery Pack Monitor for safe and secure battery management systems
-
On this page
Overview
Modern automobiles require monitoring of battery state-of-charge and health, which needs accurate measurement of battery current, voltage, and temperature. The device PSOC™ 4 HVPA-SPM 1.0 targets Automotive Battery Management Systems in xEVs, specifically current measurement of high-voltage Li-ion battery packs.
Key Features
- 16-bit ADCs for V & I sensing
- OCD comparators
- Daisy chain interface (Iso UART 1.0)
- Isolation-resistance
- EIS support
- ISO26262 ASIL-D compliant AFE
- BMS gateway via CAN-FD interface
- 32-bit Arm® Cortex®-M0+ MCU
- 48-pin Wettable Flank QFN
- Peripheral driver library & SafeTlib
Products
About
Due to its integrated MCU, the PSOC™ 4 HVPA-SPM 1.0 can function as a gateway and communicate via a standardized CAN interface to zonal ECUs with iso-CAN transceivers, while communication with daisy-chained BMS cell monitoring ICs happens via Iso UART. This allows customers to reuse existing AUTOSAR MCAL CAN software stacks and eliminates the need for an additional MCU in the battery junction box.
High-precision analog performance offering current, voltage and temperature measurement channels with delta-sigma ADCs (16-bit resolution at 8ksps, 20-bit resolution at 1ksps). ASIL-D compliance for the AFE as per ISO 26262
PSOC™ 4 HVPA-SPM 1.0 consists of an Arm Cortex-M0+ CPU with 128KB code flash, 16KB data flash, 8KB SRAM, precision analog sub-system with delta sigma ADCs, digital sub-system, high voltage sub-system with LDO and iso UART with integrated transceiver, CAN FD, Crypto.
Due to its integrated MCU, the PSOC™ 4 HVPA-SPM 1.0 can function as a gateway and communicate via a standardized CAN interface to zonal ECUs with iso-CAN transceivers, while communication with daisy-chained BMS cell monitoring ICs happens via Iso UART. This allows customers to reuse existing AUTOSAR MCAL CAN software stacks and eliminates the need for an additional MCU in the battery junction box.
High-precision analog performance offering current, voltage and temperature measurement channels with delta-sigma ADCs (16-bit resolution at 8ksps, 20-bit resolution at 1ksps). ASIL-D compliance for the AFE as per ISO 26262
PSOC™ 4 HVPA-SPM 1.0 consists of an Arm Cortex-M0+ CPU with 128KB code flash, 16KB data flash, 8KB SRAM, precision analog sub-system with delta sigma ADCs, digital sub-system, high voltage sub-system with LDO and iso UART with integrated transceiver, CAN FD, Crypto.
Share in WeChat
Scan the QR code with your WeChat App to share this page.